1-Gang, 1-Port Wall Plate, Stainless Steel
WP3401SS
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$5.40 USD
The Legrand Wall Plate is an economy wall plate for the cost conscious homeowner. It is available in white, almond and ivory and mounts in an Legrand Installation Brackets or low voltage mud rings.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Stainless Steel | ||
| Product Type | Wall Plate | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Construction | Cold Rolled Steel | ||
| Standard | ANSI/UL 1863, cULus, RoHS | ||
| UPC Number | 804428008439 |
Dimensions
| Product Depth US | 0.44 in | ||
| Product Height US | 4.69 in | ||
| Product Width US | 2.94 in |
Technical Information
| Cutout | 1 Keystone | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.1 in |
Resources
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the wp3401-xx ---- accept wp3476-xx connectors?
That wallplate accepts all OnQ keystones.
Date published: 2025-09-20
What is the length and width of the plate?
The wallplate dimensions are:
W 2.9375"
L 4.6875".
Date published: 2026-04-24
Can you order custom colors? Gun metal Grey?
Are these gloss white or matte?
revit model available
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3402SS | On-Q
1-Gang, 2-Port Wall Plate
$5.40
