text.skipToContent text.skipToNavigation

1-Gang, 2-Port Wall Plate, Stainless Steel

WP3402SS On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$5.40 USD

The Legrand Wall Plate is an economy wall plate for the cost conscious homeowner. It is available in white, almond and ivory and mounts in an Legrand Installation Brackets or low voltage mud rings.
Color Stainless Steel
Pack Size 1-PK
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Economy wall plate for the cost conscious homeowner

Specifications

General Info
Color Stainless Steel
Material Stainless Steel
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Cold Rolled Steel
Standard ANSI/UL 1863, cULus, RoHS
UPC Number 804428008446
Dimensions
Product Height US 4.69 in
Product Length US 0.44 in
Product Width US 2.94 in
Technical Information
Cutout 2 Keystone
Number of Gangs 1
Orientation Vertical
Thickness 0.1 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the stainless steel paintable?

Asked by: rbaker
Paint will not stick well to this wall plate. I would suggest scuff sanding it and using a high quality primer before finish painting it. Even then, it will likely not be a durable finish.
Answered by: Wiremold Tech Support
Date published: 2023-07-31
  • y_2026, m_9, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP3402SS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

You may also like...