text.skipToContent text.skipToNavigation

Discontinued - TracJack Module, Phono/RCA to 110, white insulator, Fog White

63700070 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


TracJack Module, single RCA Phono jack with 110 termination (white). TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/ connectors to fit in a single gang plate.

Application Sector
Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • RCA/110 connectors: Provides quick cable termination.
  • Color-coded connectors: Provide identification
  • Front removable: Less intrusive access for adds, moves, changes
  • Rugged snap-in design: Quick and easy installation.

Specifications

General Info
Type Jack
Application Sector Commercial/Industrial
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Standard UL Standard
UPC Number 662875500247
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;