COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Keystone, USB Type A-B, Feed-Thru, Reversible, Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Keystone
Number Of Ports: 1
Product Series: Keystone
Type: Other
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic TechChoice Keystone Housing
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 34.29 mm
Depth (US): 1.35"
Height (Metric): 16 mm
Height (US): 0.632"
Width (Metric): 14.224 mm
Width (US): 0.559"
Technical Information
Performance Rating: USB 2.0
Equipment Type: USB
Buy American Act Compliance
Country Of Origin: TAIWAN
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant