text.skipToContent text.skipToNavigation
AV Connectivity banner image
Filter Results Results refresh instantly as you filter.
Category
Filter by Category

Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
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
SHOW MORE (7) SHOW LESS
Connector
Connector

A Device that Establishes a Connection Between Two or More Units.

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

NEMA Rating
NEMA Rating

National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used

Frequency Range
Frequency Range

Refers to the range of signal frequencies a product can support, which affects compatibility and performance in audio, video, and data transmission applications.

Cable Type
Cable Type

The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers

Availability
Availability

Product is available to buy on Legrand.us

Insertion Loss
Insertion Loss

The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Connection
Connection

Between Discrete Points Allows the Flow of Electrons (Electric Current)

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Number of Ports
Number of Ports

The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Thickness
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Gauge
Gauge

Indicates the specific thickness or diameter of wire or cable, which determines the amount of electrical current that can be safely carried.

Number of Pins
Number of Pins

The Number of Connecting Links/Pins Designed for Connecting the Device to Various Types of Signals, Input, Output, Power

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Number of Ways
Number of Ways

The Number of Connections the Unit can Provide

Contact
Contact

A Device that Joins Electric Conductors Mechanically and Electrically to Other Conductors and to the Terminals of Apparatus and Equipment

Construction
Construction

The Act or Process of Constructing Which Includes Design and Manufacture Type

Data Transfer Rate
Data Transfer Rate

The Speed at Which Data is Transferred from one Location to Another with in the Time Frame

Orientation
Orientation

The Position or Alignment Relative to Points of the Compass or Other Specific Directions

Impedance
Impedance

A Material's Opposition to the Flow of Electric Current

Wire Gauge
Wire Gauge

Measuring and Indicating a Quantity of Wire

Cable Length
Cable Length

The Longest Dimension of Insulated Conductors

SHOW MORE (2) SHOW LESS
Conductor Material
Conductor Material

The Material of Current Carrying Member of the Cable

Color
Color

The color of the product itself

SHOW MORE (8) SHOW LESS
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
SHOW MORE (30) SHOW LESS
Number of Connections
Number of Connections

The number of connections a product is able to make to other devices.
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
SHOW MORE (12) SHOW LESS
Cutout
Cutout

Describes the available cutout styles on a product for either installing additional devices, or breaking and/or separating a portion of the circuit.

SHOW MORE (4) SHOW LESS
Termination Style
Termination Style

The style of connection used for electrical termination between two devices.
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
SHOW MORE (15) SHOW LESS
Video Resolution
Video Resolution

The number of pixels in each dimension that can be displayed, which determines the amount of detail in a video.

Wall Plate Type
Wall Plate Type

Refers to the style or intended usage of a wall plate.

Operating Humidity
Operating Humidity

Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.

Jacket Application
Jacket Application

Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.

Country of Origin
Product Height
Product Height

The overall height of a product.

SHOW MORE (21) SHOW LESS
Video Input Support
Video Input Support

Refers to the technology used by the port/connector to receive a video signal from another device or video output source.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Connects To
Connects To

The types of devices and networks the devices is able to connect to.
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
SHOW MORE (36) SHOW LESS
Return Loss
Return Loss

Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.

Jacket Rating
Jacket Rating

Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.

Category Performance Application
Category Performance Application

Refers to the specific standard used to define an ethernet cable's capabilities and its intended usage. Most commonly shortened to"Cat" and a number (e.g. Cat5e; Cat6; Cat6a).

Material
Material

Indicates the primary material(s) used to construct a product.

Product Group
Filter to Specific Product Groups

Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.

Connection Type
Connection TypeTooltip Title

Style or Type of Connection Used

Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Connector Type
Connector Type

The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable

Stock Level
Stock Level

Filter your results to only in-stock products sold directly on legrand.us.

A/V Connectivity

Our AV products are innovatively designed to provide the critical features needed for the space they occupy in corporate, education, healthcare, government and other crucial environments.

69 Products available
  • 1(current)
  • 2
  • 3