Menu
Search
Menu
Keystone, HDMI, Feed-Thru, Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Keystone
Number Of Ports: 1
Product Series: Keystone
Type: Video
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic TechChoice Keystone Housing
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 34.29 mm
Depth (US): 1.35"
Height (Metric): 16 mm
Height (US): 0.632"
Width (Metric): 14.224 mm
Width (US): 0.559"
Technical Information
Equipment Type: HDMI
Buy American Act Compliance
Country Of Origin: TAIWAN
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant