text.skipToContent text.skipToNavigation

Series II, Vga, Screw Terminal, Fog White

60900375 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

9 VGA connectors use a high density 15-pin connector to provide analog video connectivity for computer video cards, monitors, high definition televisions, and LCD projectors.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Allows for VGA cable to be used for better quality video transmission
  • Rugged thermoplastic construction for secure fit
  • Flush mounted modules for an aesthetic appearance
  • All modules snap in for easy installation

Specifications

General Info
Color Fog White
Product Type Jack
Application Sector Commercial, Industrial
Product Family / Series / Group Clarity Series II
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Warranty Type 5-Year
Standard UL Standard
UPC Number 662875723349
Dimensions
Product Depth US 1.45 in
Product Height US 0.93 in
Product Width US 1.9 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connectivity Footprint Series II
Connector 1 VGA Female
Connector 2 Screw Terminal Block

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;