NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
110C3 Connecting Blocks, 3-pair, package of ten
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Pair Count: 3
Performance Category: Data/Voice
Listing Agencies/Third Party Certifications
CSA Listing Info: LR 90894
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: 110C3 Connector Housing
Component 2: IDC Contact
Material 1: Polycarbonate UL94V-0
Material 2: Phosphor Bronze 90/10 Tin Lead Plating
Dimensions
Depth (Metric): 2.10mm
Height (Metric): .60mm
Height (US): .24"
Width (Metric): 2.28mm
Technical Information
Product Fits Into: 110 Wiring Blocks