NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
100-pair 110 Field Termination Block Kit with 110C5s
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Pair Count: 100
Performance Category: Data/Voice
Listing Agencies/Third Party Certifications
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: 100-pair Block with legs
Component 2: 110C5 Connector Housing
Component 3: IDC Contact
Component 4: Designation Cover
Component 5: Designation Strip
Finish Plating 5: White
Material 1: Polycarbonate UL94V-0
Material 2: Polycarbonate UL94V-0
Material 3: Phosphor Bronze 90/10 Tin Lead Plating
Material 4: PVC
Material 5: Paper
Dimensions
Depth (Metric): 8.48mm
Height (Metric): 9.06mm
Height (US): 3.57"
Width (Metric): 27.20mm
Technical Information
Product Fits Into: 110 Cross Connect System Backboard Channels
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA