NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
110 Designation Kit, two clear holders with white designation strips
Sorry! That combination does not exist.
Find a Store
Specifications
Construction Information
Component 1: Designation Cover
Component 2: Designation Strip
Finish Plating 2: White
Material 1: PVC
Material 2: Paper
Dimensions
Depth (Metric): 632 mm
Height (Metric): 25 mm
Height (US): 1.00"
Width (Metric): 201 mm
Technical Information
Product Fits Into: 110 Wiring Blocks
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant