NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Modular Prewired 66 Block, 12 T568B Wired Jacks
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Number Of Ports: 12
Pair Count: 48
Performance Category: Data/Voice
Typical Applications: Equipment rooms|Satellite closets
Listing Agencies/Third Party Certifications
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: 66M450 Block
Component 2: 279MS Clips IDC Contact
Component 3: 89D Bracket
Component 4: Modular Jack Housing
Component 5: Modular Jack Contacts
Material 1: Polyphenylene Oxide, Flame Retardant Thermoplastic
Material 2: Phosphor Bronze with Tin Lead Plating
Material 3: Flame Retardant Thermoplastic
Material 4: ABS UL94V-0
Material 5: Phosphor Bronze, 50 micro inch Gold or GTX
Dimensions
Depth (Metric): 6.88mm
Height (Metric): 25.40mm
Height (US): 10.00"
Width (Metric): 7.21mm
Technical Information
Product Fits Into: Any size system