Menu
Search
Menu
Modular 66 Connecting Block with two 25-pair M Telcos
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Pair Count: 50
Performance Category: Voice
Listing Agencies/Third Party Certifications
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: 66M150 Block
Component 2: 570 Clips IDC Contact
Component 3: Hold Down Strap
Component 4: 25-pair male Connector Housing
Component 5: 25-pair Female Contacts
Material 1: Polyphenylene Oxide, Flame Retardant Thermoplastic
Material 2: Phosphor Bronze with Tin Lead Plating
Material 3: Hook and Loop
Material 4: Polyphenylene
Material 5: Copper with Gold over Nickel
Dimensions
Depth (Metric): 2.46mm
Height (Metric): 25.40mm
Height (US): 10.00"
Width (Metric): 10.16mm