POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
Data Adapter Kit, DB15/F to RJ45 Keyed
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Available Internationally: Yes
Typical Applications: Interface between data terminals equipment (DTE) and data communication equipment (DCE)
Assembly/Installation Information
Assembly Required: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Dimensions
Depth (Metric): 40.3098 mm
Height (Metric): 16.002 mm
Height (US): 0.63"
Width (Metric): 40.4114 mm
Technical Information
Wire Gauge: 24 AWG
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant