Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Coaxial Balun BNC male to RJ45 Keyed, Active Pins 4 and 5
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Assembly/Installation Information
Assembly Required: No
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Dimensions
Depth (Metric): 55.372 mm
Height (Metric): 22.8854 mm
Height (US): 0.901"
Width (Metric): 16.1036 mm
Technical Information
OhmValue: 93
Wire Gauge: 24 AWG
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant