NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Coaxial Balun BNC male to RJ45 Keyed, Active Pins 2 and 1
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Assembly/Installation Information
Assembly Required: No
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Dimensions
Depth (Metric): 54.10 mm
Height (Metric): 22.61 mm
Height (US): .89"
Width (Metric): 16.00 mm
Technical Information
OhmValue: 93
Wire Gauge: 24 AWG
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant