Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Colored Designation Shutters protect while marking jack Voice (package of 100)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Category Performance Application: Voice
Color: Fog White
Footprint: Mod Jack
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Plastic shutter
Material 1: High Impact Thermoplastic Polycarbonate
Dimensions
Height (Metric): 22.50 mm
Height (US): .886"
Width (Metric): 15.75 mm
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant