NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Colored Snap-in Icon ( Data ), package of 100, Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Icon
Type: Data
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Plastic Snap-in Icon
Material 1: ABS UL94V-0
Dimensions
Height (Metric): 10.01 mm
Height (US): 0.394"
Width (Metric): 6.15 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant