Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Colored Snap-in Icon (Data), package of 100, Electrical Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Electrical Ivory
Footprint: Icon
Type: Data
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Plastic Snap-in Icon
Material 1: ABS UL94V-0
Dimensions
Height (Metric): 10.01 mm
Height (US): 0.394"
Width (Metric): 6.15 mm
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant