NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
LabelMo paper stock for IMO in orange
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Typical Applications: Labeling IMO
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Paper
Dimensions
Height (Metric): 279.4 mm
Height (US): 11"
Width (Metric): 215.9 mm
Technical Information
Product Fits Into: IMO and most station products
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant