text.skipToContent text.skipToNavigation

EZ Patch™ Box, 28AWG Reduced Diameter CAT6 5ft, White, Qty 90

EZRD605Q90-09 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The EZ Patch solution is a revolutionary way to dispense and manage patch cords, reducing installation time and waste. There are no bags to open, tie wraps to undo or straightening necessary; the cords dispense one after another, ready to install. With EZ Patch, staging areas are clean, neat and completely organized. EZ Patch uses an innovative clip to connect patch cords together, allowing cords to be distributed over an internal cardboard reel and fed through the front box opening. The corrugated cardboard box and internal dispensing reel are made from 100% recyclable materials, and the clip is made from 25% regrind plastic. Each of these components is fully recyclable after use, making the EZ Patch solution a contributor towards LEED certification.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dispenses patch cords quickly and easily: Reduces staging and installation time
  • Eliminates trash from opening bags: A green, friendly approach to packaging patch cords.
  • Provides a more orderly staging approach: Eliminates errors and tangles from traditional staging.
  • Reduced diameter mini patch cord: takes up less cable management space and leaves mores space for airflow.
  • Snagless plug design: Protects plugs when pulling through pathways or cable managers.
  • Premium conductor cordage: Reliable performance and durable cord life.
  • Each cord is factory tested: Ensures every cord shipped meets Category 6 and 6A channel specifications.

Specifications

General Info
Color White
Type Copper Patch Cord
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Features Quick Install, Reduced Diameter
Warranty Type 5-Year
Standard ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS
UPC Number 662875812609
Dimensions
Product Depth US 12.25 in
Product Height US 12.5 in
Cable Length 90 ft
Product Width US 12.25 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Diameter 0.6 in
Bend Radius 0.15 in
Braid Non-braided Wiring
Cable Type Non-Booted
Category Performance Rating Cat6
Compatibility RJ-45
Conductor Material Copper
Conductor Stranding Stranded
Connector 1 RJ-45 Male
Connector 2 RJ-45 Male
Jacket Material PVC
Jacket Rating CMR Rated
Jacket Application Riser Rated
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 0-90% RH (Non-Condensing)
Plating Specification 50 µ in Gold
Shielded/Unshielded Unshielded
Storage Temperature -40° - 60° C
Termination Style Pre-Terminated
Voltage 300.0 V
Wire Gauge 28 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;