EZ Patch™ Box, 28AWG Reduced Diameter CAT6 7ft, White, Qty 80
Bazaarvoice SAP Hybris Integration Version 2.8.1
The EZ Patch solution is a revolutionary way to dispense and manage patch cords, reducing installation time and waste. There are no bags to open, tie wraps to undo or straightening necessary; the cords dispense one after another, ready to install. With EZ Patch, staging areas are clean, neat and completely organized. EZ Patch uses an innovative clip to connect patch cords together, allowing cords to be distributed over an internal cardboard reel and fed through the front box opening. The corrugated cardboard box and internal dispensing reel are made from 100% recyclable materials, and the clip is made from 25% regrind plastic. Each of these components is fully recyclable after use, making the EZ Patch solution a contributor towards LEED certification.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The EZ Patch solution is a revolutionary way to dispense and manage patch cords, reducing installation time and waste. There are no bags to open, tie wraps to undo or straightening necessary; the cords dispense one after another, ready to install. With EZ Patch, staging areas are clean, neat and completely organized. EZ Patch uses an innovative clip to connect patch cords together, allowing cords to be distributed over an internal cardboard reel and fed through the front box opening. The corrugated cardboard box and internal dispensing reel are made from 100% recyclable materials, and the clip is made from 25% regrind plastic. Each of these components is fully recyclable after use, making the EZ Patch solution a contributor towards LEED certification.
- Dispenses patch cords quickly and easily: Reduces staging and installation time
- Eliminates trash from opening bags: A green, friendly approach to packaging patch cords.
- Provides a more orderly staging approach: Eliminates errors and tangles from traditional staging.
- Reduced diameter mini patch cord: takes up less cable management space and leaves mores space for airflow.
- Snagless plug design: Protects plugs when pulling through pathways or cable managers.
- Premium conductor cordage: Reliable performance and durable cord life.
- Each cord is factory tested: Ensures every cord shipped meets Category 6 and 6A channel specifications.
Specifications
| Color | White | ||
| Product Type | Patch Cord | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | EZ Patch | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Quick Install, Reduced Diameter | ||
| Warranty Type | 5-Year | ||
| Standard | ANSI/TIA-568.2-E;ISO/IEC 11801-1;RoHS | ||
| UPC Number | 662875812623 |
| Product Depth US | 12.25 in | ||
| Product Height US | 12.5 in | ||
| Cable Length | 80 ft | ||
| Product Width US | 12.25 in |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Cable Diameter | 0.6 in | ||
| Bend Radius | 0.15 in | ||
| Braid | Non-braided Wiring | ||
| Cable Type | Non-Booted | ||
| Category Performance Application | Cat6 | ||
| Compatibility | RJ-45 | ||
| Conductor Material | Copper | ||
| Conductor Stranding | Stranded | ||
| Connectivity Footprint | Clarity | ||
| Connector 1 | RJ-45 Male | ||
| Connector 2 | RJ-45 Male | ||
| Jacket Rating | CMR Rated | ||
| Jacket Application | Riser Rated | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 0-90% RH (Non-Condensing) | ||
| Plating Specification | 50 µ in Gold | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Storage Temperature | -40° - 60° C | ||
| Number of Strands | 7 | ||
| Termination Style | Pre-Terminated | ||
| Voltage | 300.0 V | ||
| Wire Gauge | 28 AWG |
Resources (6)
Data Sheet
Catalog
Product Environmental Profile
White Papers
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
