Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Cord LSZH Clarity 6A UTP 2 meter white
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Category 6a, four-pair 26AWG, stranded, LSZH rated
Color Cable Jacket: White
Pair Count: 4 pair
Quantity: 1 cord
Termination: 8-Pos Modular plug
Typical Applications: IEEE 802.3 10GBase-T, 1000Base-T (Gigabit Ethernet), TIA/EIA-854 1000Base-TX, ATM CB1G
Listing Agencies/Third Party Certifications
RoHS: Yes
FCC Standard: Yes
Construction Information
Component 1: Cable
Component 2: Eight-position plug assembly
Component 3: Modular plug IDC contacts
Component 4: Snagless plug boot
Finish Plating 3: 50 Micro inch selective gold plating over nickel
Material 1: 26 AWG copper stranded conductors, PVC insulation, LSZH PE jacket
Material 2: Polycarbonate plug housing
Material 3: Phosphor-bronze contacts
Dimensions
Diameter (US): cable .24"
Length (Metric): 2.0m
Cord Information
Connector Type End One: Plug, HSG, eight-contact, RJ45, high performance
Connector Type End Two: Plug, HSG, eight-contact, RJ45, high performance
Jacket Rating: LSZH rated
Cord Length US: 6.52 ft
Min Bend Radius: 24.4 mm
Pinning: Straight 1-1, 2-2, 3-3, etc.
Technical Information
Category Rating: Cat 6a
OhmValue: 100 Ohm
Performance Rating: Category 6a UTP, 10G, ISO/IEC 11801 TIA/EIA 568C.2
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources