NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Cat 5e panel blocks, 12-port, T568B, 10.7" x 3.1"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: T568B
Number Of Ports: 12
Product Series: Clarity
Type: Patch Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: LR 90894
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Panel and Base
Component 2: Panel cover
Component 3: Linear modular contact
Component 4: 110D connecting block housing
Component 5: IDC contact
Finish Plating 1: Painted black - textured
Finish Plating 2: Painted black - texture
Finish Plating 3: 50 micro inch gold or GTX
Finish Plating 5: 63/37 Tin Lead Plating
Material 1: 12GA. (.105") Cold Rolled Steel
Material 2: 0.060" Aluminum
Material 3: Phosphor Bronze
Material 4: ABS UL94V-0
Material 5: Phosphor Bronze
Dimensions
Cable Diameter Range: 22-26 AWG
Depth (Metric): 78.74 mm
Height (Metric): 90.424 mm
Height (US): 3.56"
Width (Metric): 271.526 mm
Technical Information
Category Rating: Cat 5e
Performance Rating: Cat5e
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant