Clarity High Density Jack (HDJ) CAT5E, T568A/B, Black
HDJ5E-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity High Density Jacks (HDJ) unshielded are available in CAT5E, CAT6 and CAT6A, featuring lacing cap termination with icon slot for port ID. Jacks are sold in carton of 20, or bulk pack of 25, termination tool is included with each carton.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Performance levels: ETL verified to TIA Category 6a & 6 component specification.
- Rear loading: Preferred mounting for panels.
- Icon compatible, C6a & Cat6 marking on jack face: Supports 606 designation requirements.
- RoHS compliant: Lead free.
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
- Center tuned design: Transparent interface with Clarity 6a & 6 patch cords.
- High density footprint: Supports 48 port 1RU panel applications.
- Supports PoE: IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4
- Lacing Cap Design: No punch tool required, quick termination and installation time.
- Always Ready for Install: Each package of jacks includes 1 standard lacing cap termination tool (Compatible with any HDJ or KT2 jacks).
- Enhanced ergonomics: Optional high durability metal, lacing cap termination tool makes install easier, improving bulk installation and sustainability. Part Number: HDJHCT
- Replacement plastic lacing cap termination tools, part number: HDJPCT-4PK
Specifications
General Info
| Color | Black | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity HDJ | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | IEEE 802.3af;IEEE 802.3at;IEEE 802.3bt;UL 1863;IEC-603-7;ANSI/TIA-568.2-E;FCC Part 68 Subpart F;ANSI/TIA-568-C.2 | ||
| UPC Number | 662875881049 |
Dimensions
| Product Depth US | 1.61 in | ||
| Product Height US | 0.77 in | ||
| Product Width US | 0.63 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | HDJ | ||
| Impedance | 100 Ohm | ||
| Termination Style | Lacing Cap | ||
| Wire Gauge | 22-24 AWG |
Resources
Instruction Sheet
CAD Drawings
Brochure
Catalog
Sell Sheet
Product Environmental Profile
User Guides
Customer CAD PDF
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
In which patch board can i use it?
Hello, The HDJ6-XX can be used in the following items. PHDHJU24, PHDHJU48, PHDHJU72, PHAHJU24, PHAHJU48, PHAHJU72, PSDHJU48 patch panels. See link . https://www.legrand.us/network-infrastructure/copper/patch-panels/high-density-hdj-24-port-unloaded-flat-patch-panel-1ru-black/p/phdhju24?text=phdhju24
Date published: 2025-05-27
How do you jack it
Hello Frank,
Are you asking how do you crimp the jack?
If so we have a crimping tool for the HDJ6 jack which is part # HDJHCT
Date published: 2024-03-28
Can this jack be used in a wall-mount telephone plate?
Yes, This HDJ jack can be mounted into a OR-403STJ1WP face plate using the OR-HDJTJA20 bezel. The Bezels allow you to mount a HDj jack into the track jack phone pace plate.
Date published: 2022-08-05
What kind of faceplate do i use with this jack?
For the High Density Jack (HDJ), You can use the following items.
Single Gang Plastic High Density Jack Faceplates
PART NO. DESCRIPTION
OR-403HDJ11 Faceplate single-gang, 1-port, rear-load with designation, fog white
OR-403HDJ11-13 Faceplate single-gang, 1-port, rear-load with designation, electric ivory
OR-403HDJ11-88 Faceplate single-gang, 1-port, rear-load with designation, white
OR-403HDJ12 Faceplate single-gang, 2-port, rear-load with designation, fog white
OR-403HDJ12-88 Faceplate single-gang, 2-port, rear-load with designation, white
OR-403HDJ13 Faceplate single-gang, 3-port, rear-load with designation, fog white
OR-403HDJ13-13 Faceplate single-gang, 3-port, rear-load with designation, electric ivory
OR-403HDJ13-88 Faceplate single-gang, 3-port, rear-load with designation, white
OR-403HDJ14 Faceplate single-gang, 4-port, rear-load with designation, fog white
OR-403HDJ14-88 Faceplate single-gang, 4-port, rear-load with designation, white
OR-403HDJ16 Faceplate single-gang, 6-port, rear-oad with designation, fog white
OR-403HDJ16-13 Faceplate single-gang, 6-port, rear-load with designation, electric ivory
OR-403HDJ16-88 Faceplate single-gang, 6-port, rear-load with designation, white
Notes: Standard color for plastic HDJ plates is fog white. For white, add -88 to end of part number.
Date published: 2023-12-12
what is the crimp tool part# for the HDJ6-00
The HDJ6-00 come with the OR-HDJPCT plastic hand crimping tool with each box. You can also order OR-HDJHCT, Handled crimping tool as well.
Date published: 2021-06-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-125-100 | Quiktron
Q-Series Patch Cords, CAT6, booted, Gray
