text.skipToContent text.skipToNavigation

Clarity High Density Jack (HDJ) CAT5E, T568A/B, Blue

HDJ5E-36 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity High Density Jacks (HDJ) unshielded are available in CAT5E, CAT6 and CAT6A, featuring lacing cap termination with icon slot for port ID. Jacks are sold in carton of 20, or bulk pack of 25, termination tool is included with each carton.
Category Performance Rating Cat 5E
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Guaranteed Performance levels: ETL verified to TIA Category 6a & 6 component specification.
  • Rear loading: Preferred mounting for panels.
  • Icon compatible, C6a & Cat6 marking on jack face: Supports 606 designation requirements.
  • RoHS compliant: Lead free.
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
  • Center tuned design: Transparent interface with Clarity 6a & 6 patch cords.
  • High density footprint: Supports 48 port 1RU panel applications.
  • Supports PoE: IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4
  • Lacing Cap Design: No punch tool required, quick termination and installation time.
  • Always Ready for Install: Each package of jacks includes 1 standard lacing cap termination tool (Compatible with any HDJ or KT2 jacks).
  • Enhanced ergonomics: Optional high durability metal, lacing cap termination tool makes install easier, improving bulk installation and sustainability. Part Number: HDJHCT
  • Replacement plastic lacing cap termination tools, part number: HDJPCT-4PK

Specifications

General Info
Color Blue
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard IEEE 802.3af;IEEE 802.3at;IEEE 802.3bt;UL 1863;IEC-603-7;ANSI/TIA-568.2-E;FCC Part 68 Subpart F;ANSI/TIA-568-C.2
UPC Number 662875881032
Dimensions
Product Depth US 1.61 in
Product Height US 0.77 in
Product Width US 0.63 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-45
Connectivity Footprint TechChoice
Impedance 100 Ohm
Termination Style Lacing Cap
Wire Gauge 22-24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

In which patch board can i use it?

Asked by: Roy Hamdan
Hello, The HDJ6-XX can be used in the following items. PHDHJU24, PHDHJU48, PHDHJU72, PHAHJU24, PHAHJU48, PHAHJU72, PSDHJU48 patch panels. See link . https://www.legrand.us/network-infrastructure/copper/patch-panels/high-density-hdj-24-port-unloaded-flat-patch-panel-1ru-black/p/phdhju24?text=phdhju24
Answered by: Product Specialist Team
Date published: 2025-05-27

How do you jack it

Asked by: Frank
Hello Frank, Are you asking how do you crimp the jack? If so we have a crimping tool for the HDJ6 jack which is part # HDJHCT
Answered by: Product Specialist Team
Date published: 2024-03-28

Can this jack be used in a wall-mount telephone plate?

Asked by: Tom Kalinoski
Yes, This HDJ jack can be mounted into a OR-403STJ1WP face plate using the OR-HDJTJA20 bezel. The Bezels allow you to mount a HDj jack into the track jack phone pace plate.
Answered by: Product Specialist Team
Date published: 2022-08-05

What kind of faceplate do i use with this jack?

Asked by: qwerty
For the High Density Jack (HDJ), You can use the following items. Single Gang Plastic High Density Jack Faceplates PART NO. DESCRIPTION OR-403HDJ11 Faceplate single-gang, 1-port, rear-load with designation, fog white OR-403HDJ11-13 Faceplate single-gang, 1-port, rear-load with designation, electric ivory OR-403HDJ11-88 Faceplate single-gang, 1-port, rear-load with designation, white OR-403HDJ12 Faceplate single-gang, 2-port, rear-load with designation, fog white OR-403HDJ12-88 Faceplate single-gang, 2-port, rear-load with designation, white OR-403HDJ13 Faceplate single-gang, 3-port, rear-load with designation, fog white OR-403HDJ13-13 Faceplate single-gang, 3-port, rear-load with designation, electric ivory OR-403HDJ13-88 Faceplate single-gang, 3-port, rear-load with designation, white OR-403HDJ14 Faceplate single-gang, 4-port, rear-load with designation, fog white OR-403HDJ14-88 Faceplate single-gang, 4-port, rear-load with designation, white OR-403HDJ16 Faceplate single-gang, 6-port, rear-oad with designation, fog white OR-403HDJ16-13 Faceplate single-gang, 6-port, rear-load with designation, electric ivory OR-403HDJ16-88 Faceplate single-gang, 6-port, rear-load with designation, white Notes: Standard color for plastic HDJ plates is fog white. For white, add -88 to end of part number.
Answered by: Product Specialist Team
Date published: 2023-12-12

what is the crimp tool part# for the HDJ6-00

Asked by: mike solorio
The HDJ6-00 come with the OR-HDJPCT plastic hand crimping tool with each box. You can also order OR-HDJHCT, Handled crimping tool as well.
Answered by: Product Specialist Team
Date published: 2021-06-16
  • y_2026, m_4, d_6, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_HDJ5E-36, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT