Clarity 5E 24-port panel - Cat 5e - high density - eight-port modules - 19 in x 1.75 in
PHD5E8U24
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 5E 24-Port High Density Patch Panel is component compliant to EIA/TIA Category 5e performance requirements. It occupies one rack unit, and measures 19'' x 1.75''. Jacks are grouped in eight-port modules. Part of the Clarity 5E link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL verified to TIA Category 5e component spec: Elevated component performance.
- Center tuned to Clarity 5E patch cords: More transparent mated union.
- Universal wiring: Supports T568A and T568B installs.
- Easy lace 110 termination: Saves installation time.
- Supplied rear cable management: Supports good cabling practice.
- High density design: Maximizes rack utilization.
- RoHS compliant: Lead free.
Specifications
General Info
| Color | Black | ||
| Product Type | Adapter Panel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | PHD5E6U24 | ||
| UPC Number | 662875453963 |
Dimensions
| Product Depth US | 4.47 in | ||
| Product Height US | 1.75 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
CAD Drawings
Specifications
BIM Models
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
