Series II, one-port Clarity 5E T568A/B, 180 degree, fog white
S215E00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 5E Series II module one jack port (1 unit), ETL verified to TIA Category 5e component specification. Front-loading and front removable. New universal T568A/B wiring label and tapered wiring towers simplify termination. Center tuned to Clarity 5E patch cords for optimum performance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Creates an Ethernet port
- Center tuned design: Transparent interface with Clarity 5E cords.
- Easy lace IDC housing: Reduces wiring time.
- Easy to follow T568A and T568B wiring label: Quick, user-friendly, eliminates confusion.
- Rugged Series II footprint: Fits in all Series II faceplates and housings.
- Front removable: Less intrusive access for adds, moves, changes.
- Icon compatible, Category 5e marking on jack face: Supports 606 designation requirements.
Specifications
General Info
| Color | Fog White | ||
| Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity Series II | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875438274 |
Dimensions
| Product Depth US | 1.2 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 1.9 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | TracJack | ||
| Impedance | 100 Ohm | ||
| Termination Style | 110 | ||
| Wire Gauge | 22-24 AWG |
Resources
Instruction Sheet
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPB276 | Pass and Seymour
