Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Series II Furniture Plate Herman Miller, Baseline, 3U, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Footprint: Series II
Product Series: Clarity
Type: Plates and Boxes
Features: Herman Miller
Assembly/Installation Information
Mounting Hardware Included: 8.40 Fiber Washer (2 ea)| #6-32*25 mm, Combo Head, TP-2 (2 ea)
Listing Agencies/Third Party Certifications
RoHS: 1
CSA Listing Info: LR 90894
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Series II Plate
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Height (Metric): 57.15 mm
Height (US): 2.25"
Width (Metric): 85.60 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources