News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
TracJack Plastic Surface Mount Box for up to six modules
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: TracJack
Number Of Ports: 6
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-32*25 mm Screw, Binding Head (2 ea) | #6-20*19 mm (Panhead) (2 ea)
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic TracJack Surface Box
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 29.46 mm
Height (Metric): 91.44 mm
Height (US): 3.6"
Width (Metric): 176.78 mm
Technical Information
Capacity: Up to six modules
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant