NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
HDJ 2 port plastic surface mount box, fog white, with label field
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: High Density Jack (HDJ)
Number Of Ports: 2
Product Series: High Density
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-20*19 mm (Pan head) 2ea
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: UL 1863, UL 2043
Construction Information
Component 1: Plastic HDJ surface box
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 30.99 mm
Depth (US): 1.22 "
Height (Metric): 57.66 mm
Height (US): 2.27"
Width (Metric): 65.79 mm
Width (US): 2.59"
Technical Information
Capacity: up to 2 HDJ jacks or modules
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources