Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Series II Plastic Surface Mount Box for one 1 unit module out single side
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Series II
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-20*19 mm (Pan head) 2ea | #6-32*25 mm (Binding head) 4ea
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Series II Surface Box
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 30.48 mm
Height (Metric): 57.66 mm
Height (US): 2.27"
Width (Metric): 66.79 mm
Technical Information
Capacity: Up to one module
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources