TechChoice Cat 6A Angled - Standard Density Patch Panel - Shielded 48 Ports / Unloaded / Use with TKS6A Keystone Jacks 2RU - 3.5x19
PHATKSU48
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Use with TKS6A shielded rear loading keystone jacks. Accepts KSFTP series jacks and modules. Includes rear cable management bar, label fields and mounting hardware. Ground lug included. Jacks sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Meets Category 6A component standard: Ensures standards compliance.
- Easy lace wiring Reduces wiring time.
- Selt terminating jack no specail tools required
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion
- Rear loading: prefered mounting for panels
- RoHS compliant: Lead free
Specifications
General Info
| Color | Black | ||
| Product Type | Patch Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875823247 |
Dimensions
| Product Depth US | 7.11 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | TechChoice Keystone | ||
| Connectivity Footprint | Keystone | ||
| Number of Ports | 48 | ||
| Rack Units | 2 U | ||
| Shielded/Unshielded Cable | Shielded |
Resources
Specifications
Product Environmental Profile
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
