Clarity Cat6a Shielded TracJack, T568A/B
TJS6A
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6A Shielded,TracJack, ETL verified to TIA Category 6A component specification. Front-loading and front removable. New universal T568A/B wiring label and tapered wiring towers simplify termination.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- C6 and 5E marking on jack face n Backward compatible to shielded Category 3, 5, 5e and 6 n Center tuned connectivity design n Co
- ETL 3rd party component tested and verified
- Easy lace IDC housing accepts larger conductors
- Easy to follow universal wiring label—quick and user-friendly
- Fits in all TracJack plates and housings
- Icon compatible, 6A, C6 and 5E marking on jack face
- Center tuned connectivity design
- Compatible with 110 impact tool
Specifications
General Info
| Color | Silver | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875698753 |
Dimensions
| Product Depth US | 1.1 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | TracJack | ||
| Impedance | 100 Ohm | ||
| Termination Style | 110 | ||
| Wire Gauge | 22-24 AWG |
Resources
Instruction Sheet
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What patch panel is compatible for this shielded tracjack
Hello, There is not an option for a shielded patch panel for tracjack - suggested use would be faceplates and surface mount box
Date published: 2026-02-23
Bazaarvoice SAP Hybris Integration Version 2.8.1

