text.skipToContent text.skipToNavigation

Series II Patch Panel Kit for eight Series II modules

401045283 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand® 19”W panel kits provide the ability to field
configure your own patch panels. Kits are available to
support front-loading TracJack® or Series II® modules,
providing panel options to support a wide range of
applications. TracJacks and Series II modules are
ordered separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts 1U Series II modules
  • Provides front labeling area
  • Rear management shelf
  • Includes reusable cable management straps

Specifications

General Info
Color Black
Type Kit
Material Steel
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard RoHS
UPC Number 662875341420
Dimensions
Product Depth US 4.0 in
Product Height US 1.72 in
Product Width US 19.0 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Ports 16
Rack Units 1 U
Shielded/Unshielded Cable Unshielded

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;