NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
TracJack High Density Patch Panel Kit for 30 modules, with shelf
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: Field defined
Number Of Ports: Up to 30
Assembly/Installation Information
Installation Tips: Keep fiber and copper cable routings separate. Use Fiber Bend Limiting Clips to store excess fiber and to provide bend control. Maintain a minimum bend radius of ten times the outside diameter of the fiber jacket. For copper cables, maintain a minimum b
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Panel
Component 2: Bezel
Component 4: Hook- Nylon 6 Loop - Nylon 6
Finish Plating 1: Painted black
Finish Plating 2: Bend limiting management
Finish Plating 3: Hook and loop straps
Material 1: 16GA. (.06") Cold Rolled Steel
Material 2: ABS UL94V-0
Material 4: Black with white silkscreen
Dimensions
Depth (Metric): 139.7 mm
Height (Metric): 44.45 mm
Height (US): 1.75 in
Width (Metric): 482.6 mm
Technical Information
Performance Rating: Field defined
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant