NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
TracJack Panel Kit for 16 modules, with shelf, grounded
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: Field defined
Number Of Ports: Up to 16
Assembly/Installation Information
Installation Tips: Best practice is to route cables from both sides of relay rack rather than from only one side| Minimum UTP cable bend radius is four times the outside cable diameter | For grounding, use nuts and star washers provided to fasten ground harness to rear she
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Panel
Component 2: Grounding plate with shelf
Component 3: Designation bezel
Component 4: Designation Cover
Component 5: Designation strip
Finish Plating 1: Painted black - texture, with white silkscreen
Finish Plating 2: Zinc plated with clear chromate
Finish Plating 4: Clear
Finish Plating 5: Yellow/White
Material 1: 16GA. (.06") Cold Rolled Steel
Material 2: 20GA. Cold rolled steel
Material 3: ABS UL94V-0
Material 4: PVC
Material 5: Paper
Dimensions
Depth (Metric): 139.7 mm
Height (Metric): 44.45 mm
Height (US): 1.75 in
Width (Metric): 482.6 mm
Technical Information
Performance Rating: Field defined
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant