text.skipToContent text.skipToNavigation

Mod 6/Telco Panel - 48-port quad / 3 - 4 / F50

808004941 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand modular quadframe 19”” telco panels provide
RJ21 50-pin connectors wired to RJ11, 2-contact jacks.
These panels are commonly used to support voice,
alarm and low speed data applications. Available jack
wiring: RJ11, RJ14, 8-position (4-5).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Standard density design: Increased room for cable management
  • Modular 50-pin connection on back: Allows quick connection
  • Supplied hook and loop connector ties: Secures 50-pin connection

Specifications

General Info
Color Black
Type Panel
Material Steel
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard RoHS
UPC Number 662875164807
Dimensions
Product Depth US 1.52 in
Product Height US 5.22 in
Product Width US 19.0 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-21
Compatibility HDJ
Number of Ports 48
Rack Units 3 U
Shielded/Unshielded Cable Unshielded
Voltage 60.0 V
Wattage 100 W
Wire Gauge 24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;