NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
10/100Base-T Fast Ethernet Patch Panel, 24 ports / 1,2,3,6
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: 8 pos (1,2,3,6)
Number Of Ports: 24
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: LR 90894
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Panel
Component 2: Linear modular contact
Component 3: 25-pair contacts
Finish Plating 1: Painted black - texture, with white silkscreen
Finish Plating 2: 50 micron in gold or GTX
Finish Plating 3: Gold over nickel
Material 1: 0.125" Aluminum
Material 2: Phosphor bronze
Material 3: Copper
Dimensions
Cable Diameter Range: 22-26 AWG
Depth (Metric): 3.175 mm
Height (Metric): 88.9 mm
Height (US): 3.5 in
Width (Metric): 482.6 mm
Technical Information
Category Rating: Category 5
Performance Rating: 10/100Base-T
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant