

EZ Patch™ Flat Pack Reduced Diameter CAT6 5ft, 12 Pack, Blue
EZFPR605Q12-06
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
''The EZ Patch™ Flat Pack is an innovative addition to the EZ Patch series, allowing 12 or 24 pack cords to be distributed from flat plastic packaging, which is ideal for patch panel applications or installations on the go.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Bulk packaging: Reduces installation time and packaging waste. No dealing with individual bags or zip ties.
- No cord memory: Packs are laid out flat in a bundle
- Plastic packaging: Ideal for data center applications that do not allow cardboard
- Light weight design: Installers can easily carry the bag over their shoulder.
- Easy tear perforation strips: Tears at each end allow for quick connection or easy removal of cords.
- Cable management: Bag can be used as a fishing mechanism to route a bundle through a vertical manager.
- Packaged in 12 or 24 packs: Quantities ideal for patch panel applications.
Specifications
General Info
Color | Blue | ||
Type | Copper Patch Cord | ||
Application Sector | Commercial, Industrial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Features | Quick Install, Reduced Diameter | ||
Warranty Type | 5-Year | ||
Standard | ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS | ||
UPC Number | 662875009047 |
Dimensions
Cable Length | 5 ft | ||
Product Length US | 5.0 FT |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Diameter | 0.6 in | ||
Bend Radius | 0.15 in | ||
Braid | Non-braided Wiring | ||
Cable Type | Non-Booted | ||
Category Performance Rating | Cat6 | ||
Compatibility | RJ-45 | ||
Conductor Material | Copper | ||
Conductor Stranding | Stranded | ||
Connector 1 | RJ-45 Male | ||
Connector 2 | RJ-45 Male | ||
Jacket Material | PVC | ||
Jacket Rating | CMR Rated | ||
Jacket Application | Riser Rated | ||
Operating Temperature | -10°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -10 °C | ||
Operating Humidity | 0-90% RH (Non-Condensing) | ||
Storage Humidity | 0-90% RH (Non-Condensing) | ||
Plating Specification | 50 µ in Gold | ||
Shielded/Unshielded | Unshielded | ||
Storage Temperature | -40° - 60° C | ||
Termination Style | Pre-Terminated | ||
Voltage | 300.0 V | ||
Wire Gauge | 28 AWG |
Resources
Submittal Sheet
Brochure
Specifications
Sell Sheet
White Papers
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1