NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Category 5e Keystone Jack, Lacing Cap Termination, Blue
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Footprint: Keystone
Number Of Ports: 1
UL Standards Tested: UL 1863
Product Series: Keystone KT2J
Type: Jacks and Modules
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Jack Housing
Component 2: Array of eight modular contacts.
Component 3: Compact IDC contacts lower EMI
Finish Plating 2: Nickel plating and a minimum of 50 micro inches of selective gold plating in contact area
Finish Plating 3: Nickel plating with tin over plate
Material 1: High Impact Thermoplastic PC 94V-10
Material 2: Beryllium copper
Material 3: Tin plated Phosphor bronze
Material 4: Two-sided FR-4 epoxy resin/glass base with solder mask
Dimensions
Depth (Metric): 34.80 mm
Depth (US): 1.37"
Height (Metric): 22.35 mm
Height (US): .88 "
Width (Metric): 15.95 mm
Width (US): .628 "
Technical Information
Category Rating: Cat 5e compliant
Performance Rating: Cat5e
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status:
Note: TAIWAN
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Resources
Customer Drawing No.