Category 5e Keystone jack, Electrical Ivory
KS5EA-13
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice® Keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The Keystone footprint allows for the greatest flexibility in installationscheduling because its rear insertion into the faceplate allows the technician to complete the termination before, during and after the construction process.
Pack Size
1-PK
- 1-PK
- 25-PK
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Category 5e: Standards compliant
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion
- Icon compatible: Supports 606 designation requirements
- RoHS compliant: Lead free.
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
- Rear loading: Preferred mounting for panels.
Specifications
General Info
| Color | Electrical Ivory | ||
| Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | China | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard;RoHS | ||
| UPC Number | 662875604754 |
Dimensions
| Product Depth US | 1.13 in | ||
| Product Height US | 0.63 in | ||
| Product Width US | 0.55 in |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | Keystone | ||
| Impedance | 100 Ohm | ||
| Termination Style | 110 | ||
| Wire Gauge | 22-24 AWG |
Resources
Instruction Sheet
Specifications
Catalog
Product Environmental Profile
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS100SSAX | Pass and Seymour
Non-Fusible Safety Switch with Auxiliary Contact, 100 Amps, 600 VAC. P&S Non-Fusible Safety Switches feature extra-tough components, including an impact-resistant Valox NEMA 4X enclosure. And an innovative design that delivers safe, sure operation under the worst conditions.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS560R9W | Pass and Seymour
63A Pin & Sleeve Intl Splashproof Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CJ32HACPBC | Cablofil
J-hook cable management is a simple low cost method of providing support for small cable bundles
