Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Dual gang plastic faceplate, holds twelve Keystone jacks or modules, Electrical Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Electrical Ivory
Footprint: Keystone
Number Of Ports: Dual
UL Standards Tested: UL 1863
Product Series: TechChoice
Type: Plates and Boxes
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
Dimensions
Depth (Metric): 10.9 mm
Depth (US): .43 in
Height (Metric): 114.30 mm
Height (US): 4.5 in
Width (Metric): 69.85 mm
Width (US): 2.75in
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources