A fiber trunk cable system, fully configurable to exactly suit your design.
Legrand pre-terminated fiber trunk cable assemblies offer a streamlined approach to network design by reducing the number of individual components in the structured cabling system. The trunks are fully configurable and available with a variety of cable and connector configurations, perfect for data center applications where high bandwidth is required.Legrand fiber trunks offer two performance levels and multiple tiers to meet your applications’ performance requirements. They also come with individual test reports with each trunk assembly built, simplifying the design process.
With manufacturing in the United States, Legrand fiber trunks are built to match our high-quality standards, provide more design flexibility, and allow for faster delivery of trunks for your installation.
Legrand fiber trunks can help simplify the installation and specification process. Our trunks can be configured with up to 432 fibers with 24-fiber MPO connectors. To see a full list of configuration options, refer to our data sheet below.
Resources & Downloads
Discover the different performance tiers and configuration options.
Legrand’s fiber trunks are a part of Legrand’s wider connectivity portfolio that have Product Environmental Profile (PEPs), contributing to your building’s LEED credits.
Looking to configure a trunk?
Give us a call and we’ll issue you a configured part number for your trunk’s configuration.
Call us at 1-800-361-0471