Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
M8 Adapter Panel, Blank, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Connection Type: M8
Installation Destination: Fiber Cabinets
Product Series: Infinium
Type: Fiber Adapter Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
Buy American Act Compliance
Country Of Origin: TAIWAN
DIMENSIONS
Depth (Metric): 19.56 mm 
Depth (US): 0.77" 
Height (Metric): 16.00 mm 
Height (US): 0.63" 
Width (Metric): 63.25 mm 
Width (US): 2.49" 

TECHNICAL INFORMATION 
Capacity: High Density 
Equipment Type: Adapters

 

Resources