
12-FIBER OM4+ M4 CASSETTE WITH 12 LC DUPLEX ADAPTERS TO 1 MPO M- TIER 2- METHOD B- NEAR END
M4LCD12-50EC2A1
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium M4 pre-terminated cassettes with method B provide rapid deployment and have a flipped polarity inside the modules, which use key-up to key-up MPO adapters and allows for straight through patching. The rugged metal housing offers additional durability and includes a built-in internal bend limiting feature to assure optimum optical performance.
Fiber Type
Single-Mode Single Fiber Splice Cassette
- Multi-Mode OM4
- Single-Mode
- Single-Mode Single Fiber Splice Cassette
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Aqua | ||
Type | Cassette | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Warranty Type | 5-Year | ||
Standard | TIA-568-C.3 | ||
UPC Number | 662875001027 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Alignment Sleeve Material | Zirconia | ||
Compatibility | Q-Series High Density Enclosure, RFP HD Panels | ||
Connectivity Footprint | HDFM, Infinium, M4, Q-Series High Density | ||
Connector 1 | LC Female | ||
Connector 2 | MPO Female | ||
Fiber Optic Cable Type | OM3, OM4, OM4+ | ||
Typical Insertion Loss | 0.25 dB | ||
Performance Level/Tier | Core | ||
Return Loss | 19 dB | ||
Single/Multimode | Multimode | ||
Storage Temperature | -40° - 75° C |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1