M4 1x8 Pol Splitter - SC/APC Connectors - 2m Pigtails
Bazaarvoice SAP Hybris Integration Version 2.8.1
The M4 1x8 POL Splitter is a point to multipoint cassette designed to split 1 SC connector to 8 SC connectors over a Passive Optical LAN (POL) that provides the capability to securley deliver voice, data, and IP/broadband video. A POL is an alternative to a traditional Ethernet LAN and is widely accepted as an ideal replacement of old copper networks. A POL allows you to optimize your resources with a simple, space saving installation and provides benefits such as cost reductions, greater efficiencies, scalability and a clear upgrade path. -
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Energy Efficiency: A POL uses unpowered optical components
- Cost Reduction: A POL requires less power, cooling, and maintenance
- Versatile Installation: Splitter cassette loads into front of enclosure tray drawer face or mounting bracket
- Future Proof Infrastructure: Scalable and has a clear upgrade path
Specifications
| Color | Green | ||
| Type | Splitter | ||
| Material | Aluminium, Steel, Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Family / Series / Group | M4 | ||
| Product Line | Ortronics | ||
| Country Of Origin | China | ||
| Features | Metal Housing, Toolless Installation | ||
| Included | Cover | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3 | ||
| UPC Number | 662875027416 |
| Product Depth US | 4.45 in | ||
| Product Height US | 1.14 in | ||
| Product Length US | 2.0 m | ||
| Product Width US | 3.45 in |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDFP, LM4, M4 | ||
| Connectivity Footprint | Q-Series High Density | ||
| Connector 1 | SC | ||
| Connector 2 | SC | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fibers | 8 | ||
| Maximum Insertion Loss | 10.2 dB | ||
| Polarity Type | Universal | ||
| Typical Insertion Loss | 55 dB | ||
| Number of Ports | 8 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Return Loss | 55 dB | ||
| Simplex/Duplex | Simplex | ||
| Single/Multimode | Single-Mode | ||
| Storage Temperature | -40° - 75° C |
Resources
Cutsheet
Specifications
Supporting Document
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

