text.skipToContent text.skipToNavigation

M4 1x16 Pol Splitter - SC/APC Connectors - 1m Pigtails

M4S1116SA091M Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The M4 1x16 POL Splitter is a point to multipoint cassette designed to split 1 SC connector to 16 SC connectors over a Passive Optical LAN (POL) that provides the capability to securley deliver voice, data, and IP/broadband video. A POL is an alternative to a traditional Ethernet LAN and is widely accepted as an ideal replacement of old copper networks. A POL allows you to optimize your resources with a simple, space saving installation and provides benefits such as cost reductions, greater efficiencies, scalability and a clear upgrade path. -

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Energy Efficiency: A POL uses unpowered optical components
  • Cost Reduction: A POL requires less power, cooling, and maintenance
  • Versatile Installation: Splitter cassette loads into front of enclosure tray drawer face or mounting bracket
  • Future Proof Infrastructure: Scalable and has a clear upgrade path

Specifications

General Info
Color Green
Product Type Splitter
Material Aluminium, Steel, Thermoplastic
Application Sector Commercial, Data Center
Product Family / Series / Group M4
Product Line Ortronics
Country Of Origin China
Features Metal Housing, Toolless Installation
Included Cover
Warranty Type 5-Year
Standard TIA-568-C.3
UPC Number 662875014195
Dimensions
Product Depth US 4.45 in
Product Height US 1.14 in
Product Length US 1.0 m
Product Width US 3.45 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDFP, LM4, M4
Connectivity Footprint Q-Series High Density
Connector 1 SC
Connector 2 SC
Durability 500 matings
Fiber Optic Cable Type OS2
Number of Fibers 16
Maximum Insertion Loss 13.5 dB
Polarity Type Universal
Typical Insertion Loss 55 dB
Number of Ports 16
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Return Loss 55 dB
Simplex/Duplex Simplex
Single/Multimode Single-Mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;