Loose Tube Fiber Breakout Kit, with 12 fibers, each of which are 3 feet (36 inches) in length are used to fan out and build up 250 micron fiber, buffering to 900 microns, when terminating loose tube fiber.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Multi-Color | ||
| Type | Connector | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875480129 |
Dimensions
| Product Length US | 36.2 in |
Technical Information
| Connector Type | Blunt |
Resources
CAD Drawings
Brochure
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-100-035 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
