
Fusion Splice-On Connector for 3.0mm Fiber, SC, Single-Mode OS2, White boot, 6 pk
205KNF3RA-09
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
''
Using a factory-terminated and pre-polished connector, this Splice-On Connector (SOC) provides a connection that meets or exceeds industry standards for loss and back reflection. The Connector is provided with a factory-cleaved 900um fiber stub to ensure ease of use and optimal performance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Connector | ||
Application Sector | Commercial, Data Center | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Boot Color | White | ||
UPC Number | 662875001140 |
Dimensions
Product Depth US | 3.1 in | ||
Product Height US | 0.4 in | ||
Product Width US | 0.379 in |
Technical Information
Connector Type | SC | ||
Fiber Optic Cable Type | OS2 | ||
Fiber Size | 9/125 | ||
Return Loss | 55 dB | ||
Service Life | 500 matings, < 0.2dB typical change | ||
Splice Type | Fusion |
Resources
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1