NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1U Fiber Patch/Splice Pnl, HD
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Installation Destination: Rack Mount
Product Series: OptiMo FC Series
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Rack Units: 1
Technical Information
Fiber Capacity: 96/288
Capacity: High density
Equipment Type: Fiber Cabinets
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources